IESNA:LM-63-2002
[TEST]P1641671
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-750-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 70CRI 5000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (48) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17293.3
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
3821.2 3579.0 3334.3 3136.2 2981.0 2875.1 2824.6 2813.2 2848.6 2945.7 3093.3 3296.4 3537.4 3782.1 3997.8 
4223.7 4522.6 4814.1 5185.0 5555.9 5805.6 5796.8 5341.4 4426.8 3341.8 2508.0 1981.9 1614.8 1300.7 898.2 605.5 
365.8 211.9 93.4 16.4 0.0 0.0 
3821.2 3591.6 3341.8 3143.8 2978.5 2877.6 2819.6 2809.5 2843.5 2936.9 3085.7 3285.1 3529.8 3774.5 4006.7 
4257.7 4537.8 4850.6 5220.3 5592.4 5848.5 5824.6 5383.0 4462.1 3298.9 2465.1 1957.9 1599.6 1277.9 899.5 610.6 
368.4 220.8 99.7 20.2 0.0 0.0 
3821.2 3584.1 3341.8 3138.7 2991.1 2885.2 2825.9 2808.2 2829.6 2915.4 3063.0 3262.4 3517.2 3784.6 4079.8 
4353.6 4660.2 5046.2 5439.8 5789.2 6036.5 6003.7 5563.4 4643.8 3384.7 2484.0 2012.2 1655.1 1365.0 943.6 623.2 
397.4 247.3 135.0 29.0 0.0 0.0 
3821.2 3632.0 3387.3 3199.3 3046.6 2943.2 2878.8 2846.0 2846.0 2895.2 3017.6 3196.8 3437.7 3746.8 4086.1 
4435.6 4814.1 5222.8 5666.9 6117.2 6430.1 6457.9 6131.1 5343.9 3997.8 2656.8 2130.8 1874.7 1653.9 1339.8 
884.3 534.9 358.3 208.2 65.6 0.0 0.0 
3821.2 3634.5 3417.5 3238.4 3097.1 2997.4 2930.6 2885.2 2862.4 2873.8 2939.4 3069.3 3267.4 3537.4 3880.5 
4264.0 4706.8 5187.5 5731.2 6343.1 6960.0 7404.0 7452.0 7026.8 6010.0 4074.8 2375.5 1926.4 1791.4 1729.6 
1593.3 1098.8 741.8 432.7 159.0 0.0 0.0 
3821.2 3695.1 3498.3 3328.0 3204.3 3103.4 3023.9 2972.2 2935.6 2918.0 2931.8 2983.6 3093.3 3275.0 3521.0 
3846.5 4293.0 4796.4 5365.4 6076.9 6965.0 7985.6 8953.2 9449.0 9461.6 8697.1 6623.1 3558.8 2153.5 1859.5 
1804.0 1684.2 1265.3 1076.1 567.7 3.8 0.0 
3821.2 3729.1 3576.5 3427.6 3315.3 3218.2 3142.5 3085.7 3045.4 3020.1 3015.1 3034.0 3076.9 3170.3 3317.9 
3537.4 3849.0 4241.3 4743.4 5396.9 6171.5 7208.5 8732.4 10667.6 12375.8 13349.7 13357.3 11977.1 8579.8 4853.2 
2586.2 1752.3 1356.2 1058.4 821.3 123.6 0.0 
3821.2 3758.1 3659.7 3555.0 3460.4 3375.9 3305.3 3251.0 3211.9 3182.9 3170.3 3169.0 3179.1 3206.9 3271.2 
3392.3 3590.4 3886.8 4308.2 4864.5 5593.7 6522.2 7617.2 9012.5 10904.8 13493.5 16292.9 17599.8 16933.7 
14100.3 10675.2 7738.3 4744.7 1874.7 827.6 222.0 0.0 
3821.2 3760.7 3666.1 3567.7 3479.3 3396.1 3325.4 3272.5 3235.9 3206.9 3194.2 3191.7 3196.8 3219.5 3273.7 
3389.8 3572.7 3855.3 4276.6 4812.8 5528.1 6469.2 7522.6 8882.5 10687.8 13135.2 16067.1 17688.1 17076.3 
14409.4 10893.5 7909.9 4939.0 1846.9 778.4 220.8 0.0 
3821.2 3798.5 3756.9 3714.0 3664.8 3608.0 3557.6 3524.8 3503.3 3489.4 3479.3 3468.0 3461.7 3460.4 3485.7 
3550.0 3681.2 3913.3 4262.8 4758.6 5442.3 6282.5 7188.3 8174.8 9229.5 10420.4 11800.5 13311.8 14212.6 13396.4 
11072.6 7299.3 3244.7 904.5 343.1 97.1 0.0 
3821.2 3823.7 3826.3 3835.1 3845.2 3840.1 3841.4 3849.0 3864.1 3879.3 3885.6 3879.3 3866.6 3855.3 3860.3 
3891.9 3976.4 4150.5 4469.7 4951.6 5630.3 6446.5 7368.7 8383.0 9403.6 10386.3 11394.3 12329.1 12065.4 10607.1 
8767.7 5434.7 1727.1 599.2 248.5 85.8 0.0 
3821.2 3840.1 3854.0 3872.9 3890.6 3889.3 3886.8 3884.3 3884.3 3872.9 3846.5 3804.8 3760.7 3708.9 3664.8 
3648.4 3674.9 3778.3 3967.6 4305.7 4891.0 5629.0 6520.9 7531.4 8559.6 9625.6 10602.0 11430.9 10850.6 9278.7 
7516.3 4447.0 1419.2 541.2 239.7 84.5 0.0 
3821.2 3806.1 3822.5 3840.1 3849.0 3835.1 3812.4 3783.4 3750.6 3710.2 3643.3 3566.4 3480.6 3393.6 3316.6 
3256.1 3230.8 3249.7 3322.9 3514.7 3860.3 4459.6 5258.1 6187.9 7170.6 8253.0 9283.7 9852.7 8984.7 7607.1 
6032.7 3485.7 1211.1 468.0 224.6 84.5 0.0 
3821.2 3836.4 3837.6 3822.5 3788.4 3715.3 3621.9 3517.2 3404.9 3280.0 3134.9 2972.2 2800.6 2616.4 2427.2 
2231.7 2036.1 1836.8 1629.9 1425.5 1241.4 1124.0 1124.0 1318.3 1799.0 2432.3 2986.1 2597.5 1473.5 985.3 753.1 
555.1 352.0 186.7 103.4 44.2 0.0 
3821.2 3840.1 3808.6 3750.6 3648.4 3508.4 3345.6 3160.2 2947.0 2714.8 2457.5 2156.0 1820.4 1471.0 1101.3 830.1 
683.8 618.2 585.4 565.2 551.3 541.2 533.6 527.3 518.5 523.5 562.6 642.1 691.3 610.6 500.8 396.1 272.5 138.8 74.4 21.4 
0.0 
3821.2 3833.8 3763.2 3644.6 3479.3 3275.0 3036.5 2746.4 2412.1 2039.9 1597.1 1175.8 851.5 693.9 621.9 586.6 561.4 
543.7 528.6 513.4 502.1 488.2 470.6 456.7 444.1 435.2 436.5 463.0 499.6 455.4 354.5 249.8 165.3 109.8 59.3 12.6 0.0 
3821.2 3828.8 3716.5 3542.4 3316.6 3039.1 2709.8 2301.1 1811.6 1332.2 970.1 779.6 678.7 621.9 590.4 567.7 543.7 
523.5 503.4 487.0 474.3 460.5 444.1 425.1 401.2 378.5 358.3 334.3 309.1 276.3 224.6 175.4 135.0 92.1 45.4 6.3 0.0 
3821.2 3790.9 3635.8 3412.5 3127.4 2786.8 2366.7 1848.2 1356.2 1000.4 816.2 717.8 654.7 614.4 582.8 555.1 529.8 
503.4 479.4 461.7 449.1 435.2 415.0 393.6 369.6 344.4 315.4 286.4 253.6 223.3 191.8 159.0 122.4 82.0 40.4 3.8 0.0 
3821.2 3758.1 3580.3 3304.0 2973.5 2554.6 2063.9 1520.2 1117.7 919.7 801.1 716.6 654.7 610.6 574.0 542.5 513.4 
488.2 468.0 450.4 434.0 415.0 394.9 373.4 350.7 323.0 296.5 267.4 241.0 213.2 184.2 152.6 117.3 77.0 37.8 1.3 0.0 
3821.2 3754.4 3555.0 3259.8 2868.8 2415.9 1858.3 1348.6 1074.8 942.4 842.7 749.4 671.1 613.1 570.2 533.6 505.9 
485.7 468.0 449.1 430.2 407.5 383.5 360.8 334.3 309.1 285.1 257.4 230.9 205.6 176.6 145.1 109.8 71.9 31.5 0.0 0.0 
3821.2 3719.0 3509.6 3195.5 2791.8 2296.0 1740.9 1276.7 1078.6 977.7 886.9 782.2 691.3 620.7 565.2 531.1 505.9 
488.2 470.6 451.6 428.9 403.7 378.5 353.2 325.5 300.2 273.8 249.8 225.8 199.3 170.3 140.0 103.4 65.6 26.5 0.0 0.0 
3821.2 3719.0 3509.6 3193.0 2791.8 2288.4 1730.8 1279.2 1082.4 982.7 899.5 793.5 688.8 620.7 567.7 529.8 505.9 
489.5 470.6 451.6 428.9 403.7 378.5 353.2 324.2 299.0 272.5 248.5 224.6 198.1 169.0 138.8 102.2 64.3 25.2 0.0 0.0 
